Publish your products
LINEA SWELL Suspended ceiling
LINEA SWELL Suspended ceiling
LINEA SWELL Suspended ceiling
LINEA SWELL Suspended ceiling
    Laudescher

    LINEA SWELL Suspended ceiling

    Acoustic wood panels for suspended ceiling

    Specification
    • TECHNICAL SPECS Form : linear wave Total thickness : 68 mm Wood section : 20 x 68 mm Black rear wooden counter-slats : 20 x 42 mm Spacing between slats : 100 mm Average void area : 83% FINISH/FIRE REACTION Natural D-s2,d0 Clear varnish D-s2,d0 / B-s2, d0 Wax Color D-s2,d0 / B-s2, d0 Wax Color + varnish D-s2,d0 / B-s2, d0
    Technical specification
    • Unique ref.lauder-linea-swell-ceiling
    • Product familyLINEA
    • Product groupSuspended ceiling
    • TypeObject (single object)
    • Date of publishing2020-02-28
    • Edition number1
    Related
    • Material mainWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCovering
    • UNSPSC nameSuspended ceiling systems
    • UNSPSC code30161604
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 54 26
    • CSI MasterFormat 2014 TitleSuspended Wood Ceilings
    • OmniClass Number23-15 13 21 15
    • OmniClass TitleWood Ceiling Panels
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit