Publish your products
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
Floodlight Sensor Gen 4
    LEDVANCE

    Floodlight Sensor Gen 4


    FLOODLIGHT SENSOR 10 W
    Product benefits
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection, hold time and dimming function
    • Always-on override, activated via special mains switching pattern
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 200° tilt
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP65
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Integrated voltage driver, suitable for 220 - 240 V AC
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT SENSOR 10
    Product benefits
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection, hold time and dimming function
    • Always-on override, activated via special mains switching pattern
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 200° tilt
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP65
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Integrated voltage driver, suitable for 220 - 240 V AC
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT SENSOR 20
    Product benefits
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection, hold time and dimming function
    • Always-on override, activated via special mains switching pattern
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 200° tilt
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP65
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Integrated voltage driver, suitable for 220 - 240 V AC
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT SENSOR 50
    Product benefits
    • Bright, robust and durable
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection and hold time
    • Always-on override, activated via special mains switching pattern
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • 5 years guarantee
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 180° tilt
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Integrated wide voltage driver, suitable for 100 - 277 V AC
    • Surge protection: up to 4 kV (L/N-PE), 2 kV (L-N)
    • Mounting bracket with 30° angle and wide rotation area
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Construction areas
    • Gardens, balconies and other outdoor areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854306709 FL 10 SN P 8W 1K2LM 830 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306709

      4099854306747 FL 10 SN P 8W 1K2LM 830 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306747

      4099854306785 FL 10 SN P 8W 1K2LM 840 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306785

      4099854306808 FL 10 SN P 8W 1K2LM 840 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306808

      4099854309465 FL 20 SN P 17W 2K4LM 830 PSSY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854309465

      4099854309489 FL 20 SN P 17W 2K4LM 830 PSSY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854309489

      4099854309502 FL 20 SN P 17W 2K4LM 840 PSSY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854309502

      4099854309526 FL 20 SN P 17W 2K4LM 840 PSSY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854309526

      4099854306822 FL 50 SN P 41W 6KLM 830 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306822

      4099854306860 FL 50 SN P 41W 6KLM 830 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306860

      4099854306884 FL 50 SN P 41W 6KLM 840 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306884

      4099854306921 FL 50 SN P 41W 6KLM 840 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306921
    Technical specification
    • Unique ref.Floodlight-Sensor
    • Product familyProfessional luminaires
    • Product groupFloodlight
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit