Publish your products
High Bay Compact Gen 2
High Bay Compact Gen 2
High Bay Compact Gen 2
    LEDVANCE

    High Bay Compact Gen 2


    HIGH BAY COMPACT GEN 2
    Product benefits
    • Modern exclusive design
    • Energy savings of up to 60 % compared to conventional high bay luminaires
    • Optimized weight and size due to compact design
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 165 lm/W
    • Black aluminum housing, tempered opal glass cover
    • Multi Lumen: lumen steps selectable
    • Multi Color function: 4000 K, 5000 K and 6500 K
    • Very long lifetime (L70): up to 100,000 h (at 25 °C)
    • Operating temperature: -20…50 °C
    • High color consistency: ≤ 5 sdcm
    • Type of protection: IP65
    Areas of application
    • Replacement for high bay luminaires with mercury vapor or metal halide lamps
    • Warehouses
    • Logistics halls
    • Industry
    • High ceiling (in shopping malls, airports, commercial buildings, lobbies)
    Equipment / Accessories
    • Bracket available
    • Reflector available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854743825 HB COMP V 120W ML 8405065 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854743825

      4099854743832 HB COMP V 220W ML 8405065 IP65 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854743832
    Technical specification
    • Unique ref.High-Bay-Compact
    • Product familyProfessional luminaires
    • Product groupHigh bay
    • TypeObject (single object)
    • Date of publishing2023-11-14
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001716
    • ETIM NameHigh bay luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit