Publish your products
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
Linear IndiviLED® Gen 2
    LEDVANCE

    Linear IndiviLED® Gen 2


    LINEAR INDIVILED DIRECT 1200 DALI
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Multiple mounting options
    • The product family offers full lighting solution for different applications
    • Energy savings of up to 50 % compared to T5 batten luminaires
    • Further variants additionally available with DALI ECG, emergency lighting function according to IEC 60598-2-22 or through wiring
    • Robust structure with IK06
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Pendant mounting with suspension kit
    • Linkable into seamless light line with line connection adapter (surface or pendant mounting)
    • Available with length of 1200 or 1500 mm
    • Luminous flux up to 5700 lm
    • Luminous efficacy: up to 125 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • Versions available with CRI 90
    • Lifetime (L70/B50): 60,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, schools
    • General indoor illumination
    • Corridors, entrance areas
    • Seamless linear lighting
    • Shop lighting
    Equipment / Accessories
    • Ceiling connection box available
    • Suspension kit available
    • Line connection adapter available
    • Through-wiring cable kit available
    .

    LINEAR INDIVILED DIRECT 1200 DALI SENSOR
    Product benefits
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Multiple mounting options
    • The product family offers full lighting solution for different applications
    • Energy savings of up to 50 % compared to T5 batten luminaires
    • Further variants additionally available with DALI ECG, emergency lighting function according to IEC 60598-2-22 or through wiring
    • Robust structure with IK06
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Pendant mounting with suspension kit
    • Linkable into seamless light line with line connection adapter (surface or pendant mounting)
    • Available with length of 1200 or 1500 mm
    • Luminous flux up to 5700 lm
    • Luminous efficacy: up to 125 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • Versions available with CRI 90
    • Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available
    • Lifetime (L70/B50): 60,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, schools
    • General indoor illumination
    • Corridors, entrance areas
    • Seamless linear lighting
    • Shop lighting
    Equipment / Accessories
    • Ceiling connection box available
    • Suspension kit available
    • Line connection adapter available
    • Through-wiring cable kit available
    .

    LINEAR INDIVILED DIRECT 1200 PS
    Product benefits
    • Homogenous light distribution and reduced glare thanks to the IndiviLED® optics
    • Multiple mounting options
    • The product family offers full lighting solution for different applications
    • Energy savings of up to 50 % compared to T5 batten luminaires
    • Further variants additionally available with DALI ECG, emergency lighting function according to IEC 60598-2-22 or through wiring
    • Robust structure with IK06
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Each LED with individual lens and reflector for UGR < 16 and homogenous light distribution
    • Pendant mounting with suspension kit
    • Linkable into seamless light line with line connection adapter (surface or pendant mounting)
    • Available with length of 1200 or 1500 mm
    • Luminous flux up to 5700 lm
    • Luminous efficacy: up to 125 lm/W
    • Initial color consistency: 3 SDCM
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • Versions available with CRI 90
    • Luminaire versions with IoT-ready DALI-2 driver or IoT Zigbee 3.0 technology available
    • Lifetime (L70/B50): 60,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, schools
    • General indoor illumination
    • Corridors, entrance areas
    • Seamless linear lighting
    • Shop lighting
    Equipment / Accessories
    • Ceiling connection box available
    • Suspension kit available
    • Line connection adapter available
    • Through-wiring cable kit available
    .

    LINEAR INDIVILED DIRECT 1500 DALI
    Product benefits
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Homogenous light distribution and reduced glare (UGR ≤ 19) thanks to IndiviLED® optics
    • High performance with CRI90 and up to 130 lm/W
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • Symmetric light distribution for various application areas
    • High color consistency with SDCM 3
    • Easy installation
    • Low flicker light thanks to special electronic control gear
    • Multiple mounting options thanks to different accessories
    Product features
    • Minimalistic LEDVANCE SCALE design in extruded aluminum housing, available in white and black color
    • Includes EVERLOOP: Convenient replacement of light source and LED driver
    • Linkable into seamless light line with accessories (surface or pendant mounting)
    • Pendant mounting with suspension kit (to be ordered separetely)
    • Glow Wire Test according to IEC 60695-2-12: 850 °C
    • 5-pole terminal block, cable cross section up to 5 x 2.5 mm²
    • Lifetime (L80/B10): 70,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, education, public buildings
    • Single and continuous line configuration
    • Direct lighting
    Equipment / Accessories
    • Suspension kit available for pendant luminaire version (to be ordered separately)
    • Inline, corner and infill connectors available as separate accessory
    • Through-wiring cable kit available
    .

    LINEAR INDIVILED DIRECT 1500 DALI SENSOR
    Product benefits
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Homogenous light distribution and reduced glare (UGR ≤ 19) thanks to IndiviLED® optics
    • Pendant luminaires with direct light emission (70%) and indirect light emission (30%)
    • High performance with CRI90 and up to 134 lm/W
    • Highly versatile due to selectable power steps (Power Select - PS) on the driver
    • High color consistency with SDCM 3
    • Easy installation
    • Low flicker light thanks to special electronic control gear
    • Multiple mounting options thanks to different accessories
    Product features
    • Minimalistic LEDVANCE SCALE design in extruded aluminum housing, available in white and black color
    • Includes EVERLOOP: Convenient replacement of light source and LED driver

    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854135316 LN INV D 1200 P 40W 930 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135316

      4099854135736 LN INV D 1200 P 40W 940 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135736

      4099854135712 LN INV D 1200 P 40W 930 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135712

      4099854249228 LN INV D 1200 P 40W 930 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249228

      4099854249273 LN INV D 1200 P 40W 940 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249273

      4099854135576 LN INV DI 1200 P 54W 940 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135576

      4099854135552 LN INV DI 1200 P 54W 930 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135552

      4099854249495 LN INV DI 1200 P 54W 940 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249495

      4099854296727 LN INV D 1200 P 40W 940 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296727

      4099854296901 LN INV DI 1200 P 55W 940 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296901

      4099854296888 LN INV DI 1200 P 55W 930 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296888

      4099854371721 LN INV D 1200 P 40W 930 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371721

      4099854371745 LN INV D 1200 P 40W 940 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371745

      4099854135170 LN INV DI 1200 P 55W 940 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135170

      4099854135156 LN INV DI 1200 P 55W 930 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135156

      4099854296680 LN INV D 1200 P 40W 930 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296680

      4099854249457 LN INV DI 1200 P 54W 930 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249457

      4099854296741 LN INV D 1200 P 40W 940 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296741

      4099854296703 LN INV D 1200 P 40W 930 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296703

      4099854371769 LN INV DI 1200 P 54W 930 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371769

      4099854371783 LN INV DI 1200 P 54W 940 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371783

      4099854135330 LN INV D 1200 P 40W 940 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135330

      4099854296864 LN INV DI 1200 P 54W 940 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296864

      4099854296840 LN INV DI 1200 P 54W 930 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296840

      4099854296925 LN INV DI 1500 P 69W 930 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296925

      4099854296802 LN INV D 1500 P 52W 940 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296802

      4099854296963 LN INV DI 1500 P 69W 940 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296963

      4099854371806 LN INV D 1500 P 52W 930 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371806

      4099854371820 LN INV D 1500 P 52W 940 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371820

      4099854296765 LN INV D 1500 P 52W 930 DAVR BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296765

      4099854249815 LN INV DI 1500 P 69W 940 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249815

      4099854136061 LN INV D 1500 P 52W 940 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854136061

      4099854249716 LN INV D 1500 P 52W 940 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249716

      4099854249693 LN INV D 1500 P 52W 930 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249693

      4099854371844 LN INV DI 1500 P 69W 930 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371844

      4099854136047 LN INV D 1500 P 52W 930 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854136047

      4099854135651 LN INV DI 1500 P 69W 940 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135651

      4099854135637 LN INV DI 1500 P 69W 930 DAVR WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135637

      4099854296987 LN INV DI 1500 P 69W 940 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296987

      4099854296949 LN INV DI 1500 P 69W 930 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296949

      4099854135255 LN INV DI 1500 P 69W 940 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135255

      4099854135231 LN INV DI 1500 P 69W 930 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135231

      4099854296826 LN INV D 1500 P 52W 940 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296826

      4099854296789 LN INV D 1500 P 52W 930 PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854296789

      4099854135491 LN INV D 1500 P 52W 940 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135491

      4099854135477 LN INV D 1500 P 52W 930 PS WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854135477

      4099854249792 LN INV DI 1500 P 69W 930 DA SN WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854249792

      4099854371868 LN INV DI 1500 P 69W 940 DA SN BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854371868
    Technical specification
    • Unique ref.Linear-IndiviLED
    • Product familyProfessional luminaires
    • Product groupLinear Ultra Output Gen 2
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit