Publish your products
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
Tracklight Spot
    LEDVANCE

    Tracklight Spot


    TRACKLIGHT SPOT D75 25W
    Product benefits
    • Included 3-phase adapter compatible with common tracks (GLOBAL, EUTRAC, POWERGEAR, STAFF, NORLUX, NUCO, NORDIC)
    • Deep reflector and black antiglare ring for minimized glare (UGR < 16)
    • Reflector easily replaceable thanks to bayonet catch and rubber suction pad
    • No distraction of attention from the illuminated objects thanks to reduced design
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Compact tracklight spot with integrated control gear
    • Rotation angle: 350°, tilt angle: 90°
    • Luminaire efficacy: up to 80 lm/W
    • Available with color temperature 3000 K or 4000 K
    • Very good color rendering index Ra= > 90
    • Color rendering index Ra9: > 50
    • Initial color consistency: ≤ 3 SDCM
    • Equipped with reflectors with 24° beam angle
    • Follows the unified LEDVANCE design language (SCALE design)
    • Robust die-cast aluminum housing
    • Available in matt white (like RAL9016), matt black (like RAL9004) and concrete grey (like RAL7042)
    Areas of application
    • Direct replacement for luminaires using HID lamps
    • Accent lighting
    • Fashion shops, accessories shops
    • Retail
    • Hotels, restaurants, shops
    Equipment / Accessories
    • Accessory reflectors with 15° or 38° beam angle available
    .

    TRACKLIGHT SPOT D85 35W
    Product benefits
    • Included 3-phase adapter compatible with common tracks (GLOBAL, EUTRAC, POWERGEAR, STAFF, NORLUX, NUCO, NORDIC)
    • Deep reflector and black antiglare ring for minimized glare (UGR < 16)
    • Reflector easily replaceable thanks to bayonet catch and rubber suction pad
    • No distraction of attention from the illuminated objects thanks to reduced design
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Compact tracklight spot with integrated control gear
    • Rotation angle: 350°, tilt angle: 90°
    • Luminaire efficacy: up to 80 lm/W
    • Available with color temperature 3000 K or 4000 K
    • Very good color rendering index Ra= > 90
    • Color rendering index Ra9: > 50
    • Initial color consistency: ≤ 3 SDCM
    • Equipped with reflectors with 24° beam angle
    • Follows the unified LEDVANCE design language (SCALE design)
    • Robust die-cast aluminum housing
    • Available in matt white (like RAL9016), matt black (like RAL9004) and concrete grey (like RAL7042)
    Areas of application
    • Direct replacement for luminaires using HID lamps
    • Accent lighting
    • Fashion shops, accessories shops
    • Retail
    • Hotels, restaurants, shops
    Equipment / Accessories
    • Accessory reflectors with 15° or 38° beam angle available
    .

    TRACKLIGHT SPOT D95 55W
    Product benefits
    • Included 3-phase adapter compatible with common tracks (GLOBAL, EUTRAC, POWERGEAR, STAFF, NORLUX, NUCO, NORDIC)
    • Deep reflector and black antiglare ring for minimized glare (UGR < 16)
    • Reflector easily replaceable thanks to bayonet catch and rubber suction pad
    • No distraction of attention from the illuminated objects thanks to reduced design
    • Low flicker light thanks to special electronic control gear
    • 5 years guarantee
    Product features
    • Compact tracklight spot with integrated control gear
    • Rotation angle: 350°, tilt angle: 90°
    • Luminaire efficacy: up to 80 lm/W
    • Available with color temperature 3000 K or 4000 K
    • Very good color rendering index Ra= > 90
    • Color rendering index Ra9: > 50
    • Initial color consistency: ≤ 3 SDCM
    • Equipped with reflectors with 24° beam angle
    • Follows the unified LEDVANCE design language (SCALE design)
    • Robust die-cast aluminum housing
    • Available in matt white (like RAL9016), matt black (like RAL9004) and concrete grey (like RAL7042)
    Areas of application
    • Direct replacement for luminaires using HID lamps
    • Accent lighting
    • Fashion shops, accessories shops
    • Retail
    • Hotels, restaurants, shops
    Equipment / Accessories
    • Accessory reflectors with 15° or 38° beam angle available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075113565 TRACK SP D75 25W-3000K 90RA NFL BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075113565
    Technical specification
    • Unique ref.TRACKLIGHT-Spot
    • Product familyProfessional luminaires
    • Product groupTracklight
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit