Publish your products
Legrand Mosaic switches and sockets range
Legrand Mosaic switches and sockets range
Legrand Mosaic switches and sockets range
Legrand Mosaic switches and sockets range
Legrand Mosaic switches and sockets range
    Legrand

    Legrand Mosaic switches and sockets range

    4.0 out of 5 stars4.0(27 reviews)

    Mosaic, the preferred range among professionals, provides far more than just wiring accessories: sockets, switches, USB chargers, columns and mini-colums, floor boxes, trunking, etc. 

    In all, Mosaic comprises over 250 functions to make energy available in every configuration, in-wall or otherwise. 
    Discover an iconic design which has been subtly revamped, an offer that is innovative, modular, efficient, connected, robust, and quick to install.

    For more information on the use of our BIM MOSAIC object, consult the videos available on our You Tube channel

    Specification
    • The rejuvenation of Mosaic involves light lines that accentuate the product’s dissymetry, making it more dynamic. The two-material effect sublimates the illuminated functions on MOSAIC Easy-Led controls. 

      Mosaic provides a choice of 3 essential finishes: 
      - the iconic glossy white, and its antimicrobial version, 
      - sober and classical aluminium for non-residential environments,
      - matt black, an elegant contemporary finish. 
      New: MOSAIC Link sockets are angled to 45° to facilitate plug-in and come with patented bi-stable side connections for easier installation. Available in different colours, MOSAIC Link sockets are also available with the Soluclip system pre-assembled.

    Technical specification
    • Unique ref.LG-Gamme-Appareillage-MOSAIC
    • TypeObject (single object)
    • Date of publishing2020-03-19
    • Edition number1
    • Height (mm)82
    • Width (mm)82
    • Depth (mm)42
    Related
    • Material mainPlastic
    • Material secondaryMetal
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • UNSPSC nameElectrical receptacles
    • UNSPSC code39121406
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 27 11
    • OmniClass TitleElectrical Receptacles
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit