Publish your products
URA PRACTICE self-contained emergency lighting autotest-addressable spotlight for ceilling
Legrand

URA PRACTICE self-contained emergency lighting autotest-addressable spotlight for ceilling

Recessed self-contained LEDs evacuation luminaire, 45lm 1h, IP40 IK 04, Class II, SATI addressable Connected, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with automatic terminal connection Direct installation in false ceiling, after cutting Ø152 mm (treble hole saw ref 168 210), maintained by 3 adjustable and invisible claws Equipped with a vertical sign plate Equipped with a repositionable and recyclable universal label, allowing to realize the main directions of evacuation signaling For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • very low power consumption (0.6 W) Certified NF Environment and NF AEAS Performance SATI Equipped with Ni-Cd batteries Connected SATI function allowing a remote diagnosis of the installations ( defective luminaire, missing fixture, remote control line fault ) via the Web App. UraEVA The SATI Connected function requires the use of a modular remote control ref. 140 130 (IP) or 140 131 (radio) allowing remote diagnosis Power 230 V ~ - 50/60 Hz
Technical specification
  • Unique ref.LG-Practice-BAES-Evacuation-SuperSATI-Encastre
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
  • Height (mm)187
  • Width (mm)240
  • Depth (mm)202
Related
  • Material mainPolycarbonate
  • Weight Net (Kg)993
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • UNSPSC nameEmergency lighting and accessories
  • UNSPSC code391117
  • Uniclass 2015 CodePr_30_36_08_28
  • Uniclass 2015 DescriptionEmergency exit devices
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit