Publish your products
ECOMBO Exit Sign
ECOMBO Exit Sign

    ECOMBO Exit Sign

    4.8 out of 5 stars4.8(5 reviews)

    KEY FEATURES

    • Single, Double, or Universal faces with red or green letters
    • Durable thermoplastic or steel sheet housing
    • Remote head capable, see Remote Head Compatibility List
    • Self-diagnostics available in select models
    • Options with 90-120 minutes of emergency illumination
    • Select models New York City or Chicago approved or compliant with California Title 20
    Specification
      • CONSTRUCTION
        • Product Type: Exit Combo
        • Shape: Rectangle
        • Housing Material: Thermoplastic, sheet metal
        • Panel Material: Thermoplastic, sheet metal, glass
        • Panel Color: White, black*
        • Letter Color: Red, green
        • Housing Color: White
        • Number of Faces: Single, universal single/double face
        • Arrow Direction: Various options
        • Arrow Material: Plastic, screen print, steel
        • Sign Format: Stencil, panel
        • Remote Capacity: Yes*
        • Number of Heads: 2 Lamp Heads
        • Head Shape: Round, square
        • Remote Heads Replaceable: Yes*
      • ELECTRICAL
        • Input Voltage: 120/277V
        • Operating Frequency: 60Hz
        • Operating Temperature:
          • 32°F to 104°F (0°C to 40°C)
          • 32°F to 122°F (0°C to 50°C) - NYC models
          • 68°F to 122°F (20°C to 50°C) - Chicago models
        • Emergency Illumination: 90 minutes*, 120 minutes (Chicago models)
        • Battery Backup: Yes*
        • Battery Type: Nickel Cadmium*
        • Battery Voltage: 6V (Chicago models), 9.6V*
        • Recharge Time Required: 24 hours*
        • Storage Temperature: 68°F to 86°F (20°C to 30°C)
      • INSTALLATION
        • Mounting Method: Back/Top
        • Mounting Type: Wall/Ceiling Mount
        • Cold Weather Rated: No
      • COMPLIANCE
        • Listings: UL924 Listed
        • Environment: Suitable for use in dry and damp environments.
        • IP Rating: Indoor
        • California Title 20 Compliant: Can be used to conform with the requirements of California Title 20.
        • California Title 24 JA8 Compliant: No
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • FCC: Complies with Part 15 of the FCC Rules.
      • OTHER
        • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty. Battery is prorated.
        • Note: All values are typical (tolerance +/- 10%)


    Technical specification
    • Unique ref.ecombo-exit-sign
    • Product familyEmergency Lighting
    • Product groupExit Signs
    • TypeObject (single object)
    • Date of publishing2024-11-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Region availability

    North America
    United States