Publish your products
URAPROOF self-contained emergency lighting autotest-addressable luminaire
Legrand

URAPROOF self-contained emergency lighting autotest-addressable luminaire

Self-contained LEDs luminaire, 45lm 1h, IP66 IK10, SATI addressable, connected, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a removable mounting bracket with automatic terminal connection LED evacuation luminaire For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specification
  • very low power consumption Certified NF Environment and NF AEAS Performance SATI Connected SATI function allowing a remote diagnosis of the installations ( defective luminaire, missing fixture, remote control line fault ) via the Web App. UraEVA The SATI Connected function requires the use of a modular remote control ref. 140 130 (IP) or 140 131 (radio) allowing remote diagnosis Equipped with a repositionable and recyclable universal label allowing to realize the main directions of evacuation signaling Power 230 V ~ - 50/60 Hz
Technical specification
  • Unique ref.LG-Uraproof-BAES-Evacuation-SuperSATI
  • TypeObject (single object)
  • Date of publishing2019-10-31
  • Edition number1
  • Height (mm)118
  • Width (mm)239
  • Depth (mm)55
Related
  • Material mainPolycarbonate
  • Weight Net (Kg)884
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • UNSPSC nameEmergency lighting and accessories
  • UNSPSC code391117
  • Uniclass 2015 CodePr_30_36_08_28
  • Uniclass 2015 DescriptionEmergency exit devices
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit