Publish your products
PNV-150-LF-R - Proton Electronic Mixing Valves
Archived

PNV-150-LF-R - Proton Electronic Mixing Valves

In support of various states Low Lead laws, Leonard is pleased to offer the new Nucleus line of electronic mixing valves. These valves have all been certified as meeting the lead free requirements. Note: Lead Free is defined as “not more than a weighted average of 0.25 percent when used with respect to the wetted surfaces of pipes and pipe fittings, plumbing fittings, and fixtures”. In addition, these valves are all listed to the stringent performance requirements of the ASSE 1017 Standard.

Leonard’s Nucleus models give plumbing engineers complete system monitoring with outlet temperature control within +/- 2F from set point, regardless of demand. Features include user programmable set point, integral daily sweep and sanitization.

Specification
  • • Digital Mixing Valve with check stops, integral RTD Sensor, return piping assembly
    • 1-1/4“ inlets, 1-1/2" outlet (32mm X 38mm), 1” return
    • 0.25 GPM** (.95 L/min) minimum flow capacity
    • Maximum operating pressure: 125 PSIG (860 KPA)
    • Controls water temperature to ± 2°F in accordance with ASSE 1017
    • Controls water temperature to ± 2°F during times of low / no system demand
    • Automatic Hot/Cold Water shutoff upon cold/ hot water inlet supply failure
    • User programmable set point range between 65°F and 180°F
    • UL Listed Control Box
    • UL Listed 120V plug in power supply with 6’ cord
    • Simple/intuitive user commissioning and setup
    • Factory assembled and tested

Technical specification
  • Unique ref.pnv-150-lf-r
  • Product familyMixing Valves for Liquid Services
  • Product groupDigitally Controlled Mixing Valves
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 29
  • OmniClass TitleMixing Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit