This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LVC Model - TA-300-LF - Emergency Mixing Valve for a Single Eye/Face Wash in a SS Cabinet

Unique ref.: ta-300-lf-ststl-exp
Brand: Leonard Valve Company
Product family: Mixing Valves for Liquid Services
Product group: Emergency Mixing Valves
Date of publishing: 2016-02-03
Edition number: 1
Type: Object (single object)
Download (3)
>Minimum Flow = 2 gpm - Maximum = 9 gpm
>Bi-Metal Thermostatic Element w/ 10 Year Warranty
>1/2" Inlets with Union Angle Check Stops
>1/2" Outlet with Dial Thermometer - Locking Regulator
>Internal 4 gpm Cold Water By-Pass @ 30 PSID
>Approvals: ASSE 1071
>Eco-Mix Certified Lead Free Construction
>Mounted in stainless steel cabinet with hinged door and cylinder lock


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Type Solder

Leonard Valve Company

Properties

Name Value
Connection Size of Outlet 1/2"
Connection Size of Inlets 1/2"
Cabinet Dimensions 10"W x 10"H x 5"D
Minimum Flow Rate 2 GPM
Weight 21 lbs
Emergency By-Pass Flow Rate 4 GPM
Valve and Assembly Dimensions 6"W x 7"H
Maximum Flow Rate 9 GPM
Valve Body Material Cast Bronze
Cabinet Mounting Exposed | Recessed
Valve Finish Rough Bronze or Chrome Plated
Cabinet Material Stainless Steel
Cabinet Yes

BIMobject®