This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LVC Model - TM-1520B-LF - Next Generation, High Low, Master Mixing Valve fearuring a Dura-Trol Bi-Metal Thermostat

Unique ref.: tm-1520b-lf
Brand: Leonard Valve Company
Product family: Mixing Valves for Liquid Services
Product group: Next Generation Valves
Date of publishing: 2016-02-03
Edition number: 1
Type: Object (single object)
Download (3)
>Minimum Flow = 1 gpm - Maximum Flow = 165 gpm
>DURA-Trol Bi-Metal Thermostatic Element w/10 Year Warranty
>1-1/4" Inlets with Check & Service Stops
>1-1/2" Outlet with Ball Valve & Dial Thermometer
>Locking Regulator Handles & Adjustable Temperature Limit Stop
>Approvals: ASSE 1017, CSA B125.70 Approved
>Eco-Mix Certified Lead Free Construction in Rough Bronze Finish


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Type F-NPS

Leonard Valve Company

Properties

Name Value
Minimum Flow Rate 1 GPM
Connection Size of Outlet 1-1/2"
Connection Size of Inlets 1-1/4"
Valve and Assembly Dimensions 15"W x 25-1/4"H
Maximum Flow Rate 165 GPM
Weight 42 lbs
Valve Body Material Cast Bronze
Valve Finish Rough Bronze

BIMobject®