TM-820B-LF

TM-820B-LF

>Minimum Flow = 1 gpm - Maximum Flow = 89 gpm >DURA-Trol Bi-Metal Thermostatic Element w/10 Year Warranty >1" Inlets with Check & Service Stops >1-1/4" Outlet with Ball Valve & Dial Thermometer >Locking Regulator Handles & Adjustable Temperature Limit Stop >Approvals: ASSE 1017, CSA B125.70 >Eco-Mix Certified Lead Free Construction in Rough Bronze Finish
Specification
  • Inlets:
    1"

    Outlet:
    1 1/4"

    Minimum Flow(GPM):
    1

    Maximum Flow(GPM):
    89

    Overall Width:
    14.5"

    Overall Height:
    23"

    Overall Depth:
    8"
Technical specification
  • Unique ref.tm820BLF
  • Collection setPipe structures
  • CollectionWater temperature control stations
  • TypeObject (single object)
  • Date of publishing2016-02-03
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 1.4 CodeL71177
  • Uniclass 1.4 DescriptionMixing valves
  • Uniclass 2.0 CodePR-94-94
  • Uniclass 2.0 DescriptionValves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • NBS Reference Code94-94
  • NBS Reference DescriptionValves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 29
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States