Publish your products
LS/FIXED Sliding Door

LS/FIXED Sliding Door

The gracefully designed sash in our sliding doors lets in more light and provides greater freedom for the architect. The lift and slide feature makes it easy to open and close. The outside handle is recessed and the interior handle is of a unique Let there be light design - visible fittings in brushed stainless steel add to the solid and elegant design. A lever mechanism allows for a weightless lift when the doors are opened. The sliding doors are available in many of the most common and most suitable wood types, with or without aluminium profiles on the outside. They are supplied untreated, stained or lacquered and are available in all colours on the NCS and RAL scale.
Specification
  • Fixed wooden window adapted to the sliding door range. Exterior aluminum cladding as option. U-value 1,2 standard, down to 0,9 as option. Frame depth: 200mm (210mm aluminum cladding)
Technical specification
  • Unique ref.LS-FIXED
  • Product familyLet There Be Light
  • Product groupSliding doors
  • TypeObject (single object)
  • Date of publishing2018-03-21
  • Edition number1
  • Height (mm)2400
  • Width (mm)2000
  • Depth (mm)200
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 00
  • CSI MasterFormat 2014 TitleWood Windows
  • OmniClass Number23-17 13 15 11
  • OmniClass TitleWood Fixed Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America Europe Asia
Canada
Denmark
Japan
Finland
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit