We are using cookies to provide our services

By using our services you agree to our use of cookies

Multi V S U7

Unique ref.: U7
Brand: LG ELECTRONICS
Product family: Outdoor unit
Product group: VRF
Width (mm): 1090
Height (mm): 1625
Depth (mm): 380
Date of publishing: 2018-07-19
Edition number: 1
Type: Object (single object)
Download (2)
Single outdoor unit of triple phase VRF system with a capacity range of 10HP - 12HP; with nominal capacity cooling, heating [kW]
ARUN100LSS0 - 28kW Cooling, 30.6kW Heating
ARUN120LSS0 - 33.6kW Cooling, 36.7kW Heating

Multi V S line-up is a 2 pipe compact and side discharge VRF solution that includes corrosion resistance models for coastline environments where salty air represents a deterring factor. MULTI V S controls refrigerant temperature according to indoor, outdoor and setting temperatures. This optimises energy efficiency by saving up to 13% and maximises indoor comfort level in cooling/heating modes.


Material main: Steel
Material secondary: Copper
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 157

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
This product is available in:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Cooling Capacity 33.6
Depth 380
Heating Capacity 36.7
Height 1625
Material Steel
Weight 157
Width 1090

All BIM objects are real products from real manufacturers confirmed and approved