We are using cookies to provide our services

By using our services you agree to our use of cookies

;

24" x 48" 2 hp Pre-Assembled Simplex Grinder Package

Unique ref.: libertypumps-2448series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2019-07-03
Edition number: 1
Type: Object (single object)
Download (5)
  • 2 hp.
  • 1 1/4" Discharge

For residential and commercial applications, the 2448LSG is a complete factory assembled simplex grinder package featuring the LSG200-Series 2 hp Omnivore® grinder pump. All internal brackets, floats, guide-rail base and discharge piping is pre-installed at the factory saving hours of labor at the job site.

Features
  • Factory assembled simplex grinder package with 24" X 48" fiberglass basin and Omnivore® Grinder Pump
  • 2 hp grinder pump available in various voltages
  • Anti-flotation collar
  • Solid, heavy-duty fiberglass cover (optional black steel, solid)
  • GR20 guide rail assembly
  • Galvanized guide rail piping (stainless optional)
  • All internal piping and brackets pre-mounted
  • Floats are pre-mounted at factory-set levels
  • All stainless steel fasteners
  • 1-1/4" schedule 80 PVC discharge piping with ball valve and check valve
  • ALM-2W alarm and NEMA 4x wiring box on 2448LSG (NEMA 4x simplex panel with alarm on 2460LSG, 2472LSG and 2484LSG)


Material main: Fiber Glass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
UNSPSC name: Sewage pumps
UNSPSC code: 40151517
Uniclass 1.4 Code: L21733
Uniclass 1.4 Description: Sewage pumps
Uniclass 2.0 Code: PR-68
Uniclass 2.0 Description: Pumps
CSI MasterFormat 2014 Code: 33 32 16.13
CSI MasterFormat 2014 Title: Packaged Sewage Grinder Pumping Units
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
CSI UniFormat II Code: D2030
CSI UniFormat II Title: Sanitary Waste
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved