We are using cookies to provide our services

By using our services you agree to our use of cookies

24" x 72" 2 hp Pre-Assembled Simplex Grinder Package

Unique ref.: libertypumps-2472series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 1912-09-25
Edition number: 1
Type: Object (single object)
Download (4)
  • 2 hp.
  • 1 1/4" Discharge

For residential and commercial applications, the 2472LSG is a complete factory assembled simplex grinder package featuring the LSG200-Series 2 hp Omnivore® grinder pump. All internal brackets, floats, guide-rail base and discharge piping is pre-installed at the factory saving hours of labor at the job site.

Features
  • Factory assembled simplex grinder package with 24" X 72" fiberglass basin and Omnivore® Grinder Pump
  • 2 hp grinder pump available in various voltages
  • Anti-flotation collar
  • Solid, heavy-duty fiberglass cover (optional black steel, solid)
  • GR20 guide rail assembly
  • Galvanized guide rail piping (stainless optional)
  • All internal piping and brackets pre-mounted
  • Floats are pre-mounted at factory-set levels
  • All stainless steel fasteners
  • 1-1/4" schedule 80 PVC discharge piping with ball valve and check valve
  • ALM-2W alarm and NEMA 4x wiring box on 2448LSG (NEMA 4x simplex panel with alarm on 2460LSG, 2472LSG and 2484LSG)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved