Publish your products
3XLV10 Series, 10HP, Hazardous Location, Vortex Impeller Sewage Pump
3XLV10 Series, 10HP, Hazardous Location, Vortex Impeller Sewage Pump

    3XLV10 Series, 10HP, Hazardous Location, Vortex Impeller Sewage Pump

    10hp Vortex

    Hazardous Location

    • 3" solids-handling 
    • Horizontal 4" discharge
    Technical specification
    • Unique ref.libertypumps-3xlv10
    • Product familyPlumbing
    • Product groupPumps
    • TypeObject (single object)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • UNSPSC namePumps
    • UNSPSC code401515
    • Uniclass 2015 CodePr_65_53
    • Uniclass 2015 DescriptionPump products
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit