Publish your products
36" x 48" 2 hp Duplex Grinder Package

36" x 48" 2 hp Duplex Grinder Package

2 hp.

For residential and commercial applications, the D3648LSG is a complete factory assembled duplex grinder package featuring LSG200-Series 2 hp Omnivore® grinder pumps. All internal brackets, floats, guide-rail base and discharge piping are pre-installed at the factory saving hours of labor at the job site.

Features
  • Factory assembled duplex grinder package with 36" X 48" fiberglass basin with anti-flotation collar
  • 2 hp Omnivore® grinder pumps available in various voltages
  • Available in single or 2-stage
  • 4" inlet hub
  • Galvanized guide rail piping (stainless optional)
  • Factory pre-assembled guide rail system
  • Factory pre-assembled schedule 80 PVC discharge piping with ball valves and check valves
  • Fiberglass basin with anti-flotation collar
  • Standard green fiberglass cover, solid (optional black steel, solid)
  • All stainless steel supports and brackets pre-mounted
  • Matching duplex control panel included
Technical specification
  • Unique ref.libertypumps-d3648series
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2019-07-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit