This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

36" x 96" 2 hp Duplex Grinder Package

Unique ref.: libertypumps-d3696series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2019-07-03
Edition number: 1
Type: Object (single object)
Download (3)
2 hp

For residential and commercial applications, the D3696LSG is a complete factory assembled duplex grinder package featuring LSG200-Series 2 hp Omnivore® grinder pumps. All internal brackets, floats, guide-rail base and discharge piping are pre-installed at the factory saving hours of labor at the job site. - See more at: http://www.libertypumps.com/Product/D3696-Series#sthash.S7oKDB4H.dpuf


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

BIMobject®