GR3NS-ANSI Series Guide Rail Base for LGV, LGH, 2LE, XLGV, XLGH Pumps

GR3NS-ANSI Series Guide Rail Base for LGV, LGH, 2LE, XLGV, XLGH Pumps

  • Fits LGV, LGH, 2LE, XLGV and XLGH-Series Pumps
  • Heavy cast iron construction
  • Single guide pipe design with auto-align feature
  • Hazardous location models available with bronze claw
Specification
    • Class 30 heavy cast iron construction
    • Sized for 2” rail pipes (not included)
    • Durable nitrile sealing grommet
    • Upper stainless steel rail support and mid support bracket included
    • Powder coated for corrosion resistance
    • Available in 3” ANSI®
    • Maximum pump weight 750 lbs (340 kg)
    • Non-sparking “NS” models feature bronze claw for installation in hazardous locations
Technical specification
  • Unique ref.libertypumps-gr3NS-ANSI-series
  • Collection setPlumbing
  • CollectionPump Components
  • TypeObject (single object)
  • Date of publishing2021-11-24
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
United States