We are using cookies to provide our services

By using our services you agree to our use of cookies

HT-40-Series, 4/10 hp High Temp Submersible Sump Pump

Unique ref.: libertypumps-ht40series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2012-09-25
Edition number: 1
Type: Object (single object)
Download (3)
  • 4/10 hp.
  • 1 1/2" Discharge
  • 3/4" Solids Handling

Handling fluid temperatures of up to 200 degrees F., Liberty's HT40-series submersible pump is designed for hot water applications such as boiler blow-down pits, condensate pits and high temperature water transfer. Other features include all cast iron housings, epoxy powder coat finish and a high temperature float.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved