Publish your products
LCU-PR20S, 115V Plenum Rated Condensate Pumps

LCU-PR20S, 115V Plenum Rated Condensate Pumps

Designed for removal of condensate from air conditioning, refrigeration, and dehumidification equipment installed in air-handling and plenum applications having limited space.
The LCU-PR meets UL Standard 2043 for plenum applications.

Specification
  • 60 Hz
    22' Maximum Head

    Features

    • Plenum rated
    • Indicator lights
    • Overflow safety switch
    • Four inlets
    • Vibration dampening feet and motor mounts

    Applications

    • Air conditioners
    • Dehumidifiers
Technical specification
  • Unique ref.libertypumps-lcu-pr20s-115V-plenum-rated-condensate-pumps
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • IFC classificationObject
  • Uniclass 2015 CodePr_65_53_86_05
  • Uniclass 2015 DescriptionAutomatic condensate pumps
  • CSI MasterFormat 2014 Code23 21 29
  • CSI MasterFormat 2014 TitleAutomatic Condensate Pump Units
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit