This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

1 hp Submersible Sewage Pump, LEH Series

Unique ref.: libertypumps-leh100series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Sewage and Sludge Pumps
Date of publishing: 2012-09-25
Edition number: 1
Type: Object (single object)
Download (4)
  • 1 hp.
  • 2" or 3" Discharge
  • 2" Solids Handling

The LEH100 by Liberty is a high head 2" solids-handling sewage pump. Built on the same platform as the LE100-Series, the LEH100 features all heavy cast iron housings, stainless steel fasteners and Liberty's quick-connect power cord design. Available in 2" or 3" discharge and a variety of voltages, the LEH100 has a maximum head of 53 feet and is backed by Liberty's 3-year warranty.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

BIMobject®