Publish your products
48" x 84" 2HP Quadplex Grinder Package, Q4884 Series

48" x 84" 2HP Quadplex Grinder Package, Q4884 Series

Factory Assembled 2 hp Grinder Pumps 48" Diameter System Pre-designed QE-Series quadplex systems ship quick (2 days typical). These 48” diameter tanks are available with multiple depth options. Redundant operation provides better backup option. System is easily modified to run two pumps at a time for minimum flows. Cost effective option compared to 2 larger 5 hp grinders. BIM models and engineering specifications are available for these systems. - See more at: http://www.libertypumps.com/Product/Q4884-Series#sthash.N72NeVFX.dpuf
Technical specification
  • Unique ref.libertypumps-quadplex-q4884
  • Product familyPlumbing
  • Product groupPumps
  • TypeObject (single object)
  • Date of publishing2019-07-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit