This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

XFL50-Series 1/2 hp Explosion-Proof Effluent Pump

Unique ref.: libertypumps-xfl50
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2016-05-11
Edition number: 1
Type: Object (single object)
Download (2)

1-1/2 hp. Explosion Proof Effluent Pump

  • 1/2 hp
  • 1-1/2" or 2" Discharge
  • 3/4" Solids Handling

The XFL-series by Liberty are mid-range explosion-proof effluent pumps for hazardous locations. Built of heavy cast iron with an epoxy powder coat finish and stainless steel fasteners, the XFL-Series pumps will provide years of reliable performance. - See more at: http://www.libertypumps.com/Product/XFL150#sthash.604k3X1n.dpuf


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application Submersible Effluent
Outlet Size 1.5 ; 2 in
Speed Rating 3450 RPM

Liberty Pumps

Properties

Name Value
Horsepower 1/2 hp
Impeller Material Cast Iron | Bronze

BIMobject®