We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

XLE70-Series 3/4 hp Explosion Proof Submersible Sewage Pumps

Unique ref.: libertypumps-xle70
Brand: Liberty Pumps
Product family: Plumbing
Product group: Pumps
Date of publishing: 2016-05-11
Edition number: 1
Type: Object (single object)
Download (2)
  • 3/4 hp
  • 2" or 3" Discharge
  • 2" Solids Handling

Liberty's XLE70-series cast iron sewage pump is an explosion-proof pump for use in hazardous locations. It is Class 1, Division 1 Groups C & D and Class 1, Zone 1 and Group IIA and IIB certified. Providing a dual 2" or 3" discharge, 2" solids-handling, and 2 vane semi-open cast iron impeller. A bronze impeller is optional for this model.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application Submersible Sewage
Outlet Size 2 ; 3 in
Speed Rating 1725 RPM

Liberty Pumps

Properties

Name Value
Horsepower 3/4 hp
Impeller Material Cast Iron | Bronze

BIMobject®