Publish your products
XLGV03 / XLGH03 Series, 3HP, Hazardous Location Grinder Pump
XLGV03 / XLGH03 Series, 3HP, Hazardous Location Grinder Pump
XLGV03 / XLGH03 Series, 3HP, Hazardous Location Grinder Pump

    XLGV03 / XLGH03 Series, 3HP, Hazardous Location Grinder Pump

    3 hp Grinder Pump

    Hazardous Location

    • V-Slice® Cutter Technology
    • Dual seal
    • 2.5” and 3” ANSI® horizontal discharge
    Technical specification
    • Unique ref.libertypumps-xlgv03
    • Product familyPlumbing
    • Product groupPumps
    • TypeObject (single object)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Material mainCast iron
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • UNSPSC namePumps
    • UNSPSC code401515
    • Uniclass 2015 CodePr_65_53
    • Uniclass 2015 DescriptionPump products
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit