Publish your products
XLSG-Series Explosion Proof Omnivore® Grinder

XLSG-Series Explosion Proof Omnivore® Grinder

Explosion-proof design for hazardous locations 2 hp. 1-1/4" Discharge Available in various voltages Liberty’s XLSG-Series Omnivore® grinders meet the demanding needs of commercial and residential sewage applications where hazardous location ratings are required. The XLSG features patented V-Slice®cutter technology. This superior cutting system, made of 440 hardened stainless steel, shears rags, jeans, wipes, diapers, sanitary napkins and other debris into a fine slurry. Applications include individual or groups of homes, motels, schools, shopping centers, lakefront developments and systems requiring pressure pumping of waste. • Hazardous location rating meets: • Class 1, Division 1, Groups C & D • Class 1, Zone 1 Groups IIA and IIB • Meets FM Standards Complete factory pre-assembled systems are available in multiple basin sizes with non-sparking guide rails and intrinsically safe control panels. Consult factory for more information.
Technical specification
  • Unique ref.libertypumps-xlsg-omnivore
  • Product familyPlumbing
  • Product groupSewage and Sludge Pumps
  • TypeObject (single object)
  • Date of publishing2018-05-15
  • Edition number1
  • Height (inches)22
  • Width (inches)9.68
  • Depth (inches)9.5
Related
  • Material mainCast iron
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 DescriptionPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit