Publish your products
Axiom Series Multi-Press

Axiom Series Multi-Press

A space-saving, triple-function design allows for effective chest press, incline press and shoulder press movements from a natural body position. The sleek design is intuitive and inviting to exercisers of all fitness levels and abilities.

  • The workarm adjusts in 7 positions for multiple pressing angles to accommodate each user’s size and lifting preference
  • A single-pin, gas-assisted mechanism allows for easy simultaneous seat and back pad position adjustments for different presses.
  • Multiple grip locations allow for effective strength training for a wide range of users

Product Code: OP-MP

Footprint (L x W x H): 68" x 54" x 62" (metric cm: 173 x 137 x 157)

Specification
  • Product Code: OP-MP Footprint (L x W x H): 68" x 54" x 62" (metric cm: 173 x 137 x 157) Recommended Live Area (L x W x H): 92" x 78" x 86" (234 x 198 x 218) Weight: 539 lbs (245 kg) Weight Stack(includes increment weight): 202.5 lbs (101.25 kg) Max User Weight: 300 lbs (136 kg)
Technical specification
  • Unique ref.axiom-series-multi-press
  • Product familyAxiom
  • Product groupMulti-Press
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Indoor
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit