Publish your products
CSW200UL 1/2 and 1 HP AC High Traffic Commercial Swing Gate Operators
LiftMaster

CSW200UL 1/2 and 1 HP AC High Traffic Commercial Swing Gate Operators

No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

  • For high-traffic applications.
  • Ideal for large gated communities or commercial facilities.
  • 1/2 HP rated for gates 18ft or 1,600 lbs. 1 HP rated for gates 22ft or 2,000 lbs.
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

Gate Safety and Security

Gate Safety Sensors - Protect people entering or leaving your garage with safety sensors that stop the gate from closing on obstructions.

Prevent Accidents -  Prevent accidents by detecting obstructions and stopping the gate via inherent reversing sensors.

Security+ 2.0® - Safeguards access to a property with an encrypted signal to virtually eliminate interference and offer extended range with Security+ 2.0.

Quick Close Feature - Prevent unauthorized access with quick close feature that stops vehicles from tailgating.

UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

Gate Connectivity

Securely Monitor and Control - Securely monitor and control gates and doors with myQ® smartphone app (requires additional Internet Gateway unit). 

Easy Access Control - Integrates easily with LiftMaster Access Control Technology such as CAPXL Connected Access Portal or the CAP2D Door Controller.

Gate Real-Time Alerts - Know when a gate opens with real-time alerts.

Close with a Tap - Close any gate with a tap, from anywhere. Using the myQ® smartphone app (requires additional Internet Gateway unit). 

Gate Power

For Gates up to 22 Feet - 1 HP Rated for gates up to 22 feet in length and 2,000 lbs.

WARRANTY

  • Operator Warranty: 7 Years Residential, 5 Years Commercial
Technical specification
  • Unique ref.csw200ul-swing-gate-operator
  • Product familyGate Operators
  • Product groupSwing Gate Operators
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationOpening Element
  • ETIM CodeEC001092
  • ETIM NameSwing gate operator
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 DescriptionAutomatic swing-door operators
  • CSI MasterFormat 2014 Code32 31 11
  • CSI MasterFormat 2014 TitleGate Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit