Publish your products
CSW24UL 24VDC High-Traffic Commercial Swing Gate Operator
CSW24UL 24VDC High-Traffic Commercial Swing Gate Operator
    LiftMaster

    CSW24UL 24VDC High-Traffic Commercial Swing Gate Operator

    No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

    • Ideal for high-traffic, heavy-duty application.
    • Provides battery back-up when the power is down.
    • Rated For gates up to 18ft. or 1,600 lbs.
    • Integrates easily with LiftMaster Access Control Technology.

    FEATURES

    Gate Safety and Security

    Gate Safety Sensors - Protect people entering or leaving your garage with safety sensors that stop the gate from closing on obstructions.

    Prevent Accidents - Prevent accidents by detecting obstructions and stopping the gate via inherent reversing sensors.

    Security+ 2.0® - Safeguards access to a property with an encrypted signal to virtually eliminate interference and offer extended range with Security+ 2.0.

    Quick Close Feature - Prevent unauthorized access with quick close feature that stops vehicles from tailgating.

    Reliable Transmission - Commercial Gear-Driven Transmission provides unsurpassed reliability.

    UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

    Gate Connectivity

    Securely Monitor and Control - Securely monitor and control gates and doors with myQ® smartphone app (requires additional Internet Gateway unit). 

    Easy Access Control - Integrates easily with LiftMaster Access Control Technology such as CAPXL Connected Access Portal or the CAP2D Door Controller.

    Gate Real-Time Alerts - Know when a gate opens with real-time alerts.

    Close with a Tap - Close any gate with a tap, from anywhere. Using the myQ® smartphone app (requires additional Internet Gateway unit). 

    Gate Power

    For Gates up to 18 Feet - Rated for gates up to 18 feet in length and 1,600 lbs.

    Gate Battery Backup - Get in and out when the power's out with battery backup.

    Solar-Ready System - Power gates in areas where power isn’t readily available with a Solar-ready ultra-reliable system.   If installed in a residential property, take advantage residentidial energy efficiency property tax credit.

    Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation.

    WARRANTY

    • Operator Warranty: 7 Years Residential, 5 Years Commercial
    Technical specification
    • Unique ref.csw24ul-swing-gate-operator
    • Product familyGate Operators
    • Product groupSwing Gate Operators
    • TypeObject (single object)
    • Date of publishing2020-06-05
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationOpening Element
    • ETIM CodeEC001092
    • ETIM NameSwing gate operator
    • Uniclass 2015 CodePr_75_30_23_09
    • Uniclass 2015 DescriptionAutomatic swing-door operators
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit