Publish your products
IHSL24UL Gate Operators
IHSL24UL Gate Operators
IHSL24UL Gate Operators
IHSL24UL Gate Operators
    LiftMaster

    IHSL24UL Gate Operators

    24VDC Continuous Duty Industrial Slide Gate Operator

    • Continuous Duty BLDC Industrial Operator.
    • Rated for extreme slide gates up to 5500 lbs. and 90 ft.
    • Battery Backup with Variable Speed.
    • Easy retrofit in place of SL585 or SL595. There is no new concrete to pour and no new wiring required.
    • Soft Start and Soft Stop Technology.
    Specification
    • Gate Safety and Security

      Gate Safety Sensors

      Protect people entering or leaving your garage with safety sensors that stop the gate from closing on obstructions.

      Manual Disconnect

      Allow unlocked gates to be opened manually with manual disconnect feature.

      Safety Reversing

      When detecting an obstruction the gate reverses with the inherent reversing sensor and the included monitored safety accessories.

      Quick Close Feature

      Prevent unauthorized access with quick close feature that stops vehicles from tailgating.

      UL Listed

      Tested to the most stringent UL 325 industry guidelines. External entrapment protection devices need to be added to meet UL 325 standards. Your Installer will recommend suitable entrapment protection devices for your installation, such as photoelectric or edge sensors.

      Sync

      Synchronizes gate operation and eliminates costly trenching; set speed independently if needed.

      Gate Power

      Gate Battery Backup

      Get in and out when the power's out with battery backup.

      Smooth Operation

      Get years of reliable use by reducing wear with smooth start/stop operation.

      Business Connectivity

      Securely Monitor and Control

      Securely monitor and control gates and doors with myQ® (requires additional Internet Gateway unit).

      Easy Access Control

      Integrates easily with LiftMaster Access Control Technology such as CAPXLV Connected Access Portal or the CAP2D Door Controller.

      Gate Real-Time Alerts

      Know when a gate opens with real-time alerts.

      Close with a Tap

      Close any gate with a tap, from anywhere. Using the myQ® smartphone app (requires additional Internet Gateway unit).

    Technical specification
    • Unique ref.Gate-Operators-IHSL24UL
    • Product familyGate Operators
    • Product groupBarrier Gate Operators
    • TypeObject (single object)
    • Date of publishing2025-07-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_59_72
    • Uniclass 2015 DescriptionRising arm vehicular barriers
    • CSI MasterFormat 2014 Code11 12 33.13
    • CSI MasterFormat 2014 TitleLift Arm Parking Gates
    • OmniClass Number23-11 23 19
    • OmniClass TitleParking Gates

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit