Publish your products
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
SPY SYSTEM - Centralized system
    Linergy

    SPY SYSTEM - Centralized system

    Centralized control system, for the management and maintenance of emergency installations with self-contained luminaires. Spy System is the most advanced system for the complete management, supervision and maintenance of an emergency system with self-contained luminaires. ADVANTAGES Automatic luminaire acquisition Very user-friendly graphic interface Complete programmability of the central unit's operating modes Complete programmability of the times and days the tests are to be carried out Non-volatile historic memory of the events and tests carried out on the system Possibility to switch ON/OFF and to change the light intensity of maintained luminaires Data exchange with luminaires on two-wire data buses with safety protocol 2 and 4 way repeater modules Built-in web server for system management via internet Possibility of remote connection via modem System wireless interface MODBUS KONNEX Possibility to update central unit software
    Specification
    • TECHNICAL FEATURES Control system for monitoring emergency lighting installations System compliant to norms EN 50172 and UNI 11222
    Technical specification
    • Unique ref.spy-system
    • Product familyCentralized systems
    • Product groupCentralized control
    • TypeObject (single object)
    • Date of publishing2022-02-02
    • Edition number1
    Related
    • Material mainElectrogalvanized
    • Material secondaryElectronic & optical components
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationElectric Distribution
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    Europe Asia Oceania South America Africa North America
    Åland Islands
    Hong Kong
    Australia
    Brazil
    Egypt
    El Salvador
    Albania
    Israel
    Chile
    Libya
    Andorra
    Kazakhstan
    Ecuador
    Mauritius
    Austria
    Lebanon
    Morocco
    Belarus
    Pakistan
    Tunisia
    Belgium
    Palestine
    Bosnia and Herzegovina
    Qatar
    Bulgaria
    Saudi Arabia
    Croatia
    Türkiye
    Cyprus
    United Arab Emirates
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit