Publish your products
ATF Series: 15W LED Track Head
Liteline

ATF Series: 15W LED Track Head

The ATF7415 is a 15W high powered LED track fixture specially designed for task and accent lighting. Available in black, silver and white finishes.

Specification
  • Application Track

    Approved Location Dry

    Beam Angle 15° / 20° / 38° / 60°

    CBCP 2853

    CCT 3000 K / 3500 K /4000 K

    Certification cULus

    Colour BK / WH

    CRI 80 / 90

    Dimming Yes

    Dimming Tech TRIAC/ELV

    Energy Star® Yes

    LM79 Yes

    LM80 Yes

    Lumen Maintenance 70% @ 50,000 Hrs

    Lumens 1160 / 1160 / 1240

    Lumens (90CRI) 1400 (only 3000 K)

    Lumens per Watt 77.3 / 77.3 / 82.6

    Primary Voltage 120

    Rotation 330°

    Tilt 90°

    Warranty 5 Years

    Wattage 15

Technical specification
  • Unique ref.15w-led-track-head
  • Product familyTrack
  • Product groupLED Track Head
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States