Publish your products
50W LED Wall Wash Track Fixture
Liteline

50W LED Wall Wash Track Fixture

This 120V wall wash track head does it all with a built on CCT switch to select from 30K, 35K, and 40K, and a selectable wattage switch from 30W, 40W, or 50W. Plus, it offers 90-degree tilt, and a 360-degree rotation to highlight exactly where you want. This fixture is perfect for lighting up the aisles of a grocery store, to lighting up a menu board at a restaurant.

Specification
  • Application Track

    Approved Location Dry

    Beam Angle 90° × 60°

    CCT Switch Options 3000 K / 3500 K /

    4000 K

    Certification cULus

    Colour BK / SL / WH

    CRI 90+

    Dimming Yes

    Dimming Tech TRIAC/ELV

    Lumen Maintenance 70% @ 50,000 Hrs

    Lumens Up to 5100

    Lumens per Watt 80

    Material Aluminum

    Primary Voltage 1201

    Tilt 90°

    Warranty 5 Years

    Wattage Switch Options 30 / 40 / 50

Technical specification
  • Unique ref.50w-led-wall-wash-track-fixture
  • Product familyTrack
  • Product groupWall Wash Track Fixture
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States