Publish your products
ATLAS Series
Liteline

ATLAS Series

The ATLAS track-head is a top-tier LED lighting fixture specifically crafted for commercial applications. It excels in performance, delivering exceptional lighting quality and reliability. With its versatile 120-277V compatibility, it can seamlessly adapt to different power requirements, making it an ideal choice for a wide range of commercial settings.

Featuring a 350° horizontal rotation and 270° vertical aiming capability, the ATLAS track-head allows for precise control over the direction and angle of the light beam. Its easy installation, flexible positioning, and superior adjustability make it an ideal choice for creating visually appealing and well-lit environments.

Specification
  • Approved Location Dry / Indoor

    Beam Angle 15° / 25° / 40° / 60°

    CCT 2700 K - 3000 K - 3500 K- 4000 K

    Certification cETLus

    Class II Yes

    Color BK / SL / WH

    CRI 95

    Dimming Yes

    Dimming Tech TRIAC/ELV @ 120V

    Lumens Up to 3200

    Lumens per Watt Up to 100

    Power Factor 0.99

    Primary Voltage 120V-277V1

    Projected Life 70% @ 50,000 hrs

    Warranty 5 years

    Wattage 15 W / 23 W / 32 W

Technical specification
  • Unique ref.atlas-series
  • Product familyTrack
  • Product groupATLAS
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States