Publish your products
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
FLEX Series: Track, Pendant, Surface, etc.
    Liteline

    FLEX Series: Track, Pendant, Surface, etc.

    ombining sleek aesthetics with the power of versatility, the FLEX Series by A-Line fits a variety of applications from Grocery Stores, Fast Food, Retail, Hospitality and everything in-between. Fulfil the vision of your next project with Dim-to-Warm, 27K, 30K, 35K and 40K color options, up to a commanding 4140 lumens delivered, 95+CRI and 7 mounting options. Available in black, white or silver, FLEX will provide your space with consistency of appearance and integrity of design throughout every room.

    Mounting Options: Track, Track Pendant, Pendant, Monopoint, Dual head,  Flushmount, Hald Sconce, and Sconce

    Specification
    • Approved Location Dry / Indoor

      Beam Angle 15° / 25° / 40° / 60°

      CCT

      2700 K / 3000 K / 3500 K / 4000 K / DTW (3000 K -2000 K)

      Certification cETLus

      Class II Yes

      Color BK / SL / WH

      CRI 95

      Dimming

      Yes: 10W / 15W / 22W / 32W

      No: 38W

      Dimming Tech TRIAC/ELV

      Input 100-135V AC, 60Hz

      Lumens 700-4140

      Lumens per Watt Up to 109

      Power Factor 0.95

      Projected Life 70% @ 50,000 hrs

      UGR/Glare Refer to photometric

      reports

      Warranty 5 years

      Wattage 10W / 15W / 22W / 32W / 38W

    Technical specification
    • Unique ref.flex-series
    • Product familyTrack
    • Product groupFLEX
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States