Publish your products
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
HELIOS Adjustable LED Recessed Downlight
    Liteline

    HELIOS Adjustable LED Recessed Downlight

    HELIOS allows one to take ultimate control over the optical performance of the fixture. Including on-site hot and cold aiming, horizontal light source adjustment, vertical height adjustment of light source, 360-degree rotation, changeable optics, and layering of media. Get precise with tight beam angles down to 15 degrees. A perfect wall wash optic and goof-proof trimless options that prevents drywaller errors. Feel confident using the HELIOS series in museums, art galleries, and theatres.

    2" and 3" options
    Round, Square, Trim, Trimless, millwork

    Specification
    • Aperture 2-1/2" (64mm)

      Approved Location Dry

      Certification cETLus

      CRI 80 / 90 / 95

      Dimming Yes

      Hole Cut Size Ø 261/64" (75mm)

      Lumens per Watt Typical 77

      Lumen Maintenance 70% @ 50,000 Hrs

      Max Ceiling Thickness 11/8" (30mm)

      Max Mechanical Tilt 30°

      Max Optical Tilt 20°

      Power Factor > 0.9

      Power Supply Type Constant Current

      Rotation 365°

      THD <20%

      TM-30 Annex E P2 / V- / F1

    Technical specification
    • Unique ref.helios-adjustable-led-recessed-downlight
    • Product familyDownlights
    • Product groupHELIOS
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States