Publish your products
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
LUNA PRO 3.5" Round: Trim/Trimless/WallWash
    Liteline

    LUNA PRO 3.5" Round: Trim/Trimless/WallWash

    The LUNA PRO 3.5" is a high-performance recessed downlight offering high lumen output with 7-30W options. It includes a 2700 K – 5000 K color temperature selectable switch or is available in a Dim-to-Warm option. Fit design requirements in light commercial spaces with multiple trim and baffle finish options as well as a range of beam angles that provide a sleek look while providing high-quality illumination. The trimless adapter allows for a simple, straightforward installation to achieve a perfect trimless finish.

    Specification
    • Aperture 3½ " (90mm)

      Approved Location Damp

      Certification cETLus

      CRI 95

      CCT 2700 K - 5000 K

      (CCT switch)

      Dimming 1% (Standard)5

      Hole Cut Ø 4¼ " (108mm)

      Lumen Maintenance 70% @ 50,000 hrs

      Max. Ceiling Thickness 17⁄8"

      Power Factor 0.9

      Power Supply Type Constant Current

      THD <35%

      Title 24 Yes

      TM-30 Annex E P1 / V- / F2

      Warranty Lifetime

    Technical specification
    • Unique ref.luna-pro-3-5-round
    • Product familyDownlights
    • Product groupLUNA
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States