Publish your products
SIGMA 2 Deep Regressed LED Fixture Round & Square
SIGMA 2 Deep Regressed LED Fixture Round & Square
SIGMA 2 Deep Regressed LED Fixture Round & Square
SIGMA 2 Deep Regressed LED Fixture Round & Square
SIGMA 2 Deep Regressed LED Fixture Round & Square
    Liteline

    SIGMA 2 Deep Regressed LED Fixture Round & Square

    The SIGMA 2 deep regressed model was specifically designed for low-glare and quieter ceilings. It is available in both round and square, black and white trims, and a choice of reflector options to compliment your project setting.


    Specification
    • Aperture 25⁄8" (67mm)

      Application Recessed

      Approved Location Wet

      Certifi cation cETLus

      CRI 90

      Dimming Yes

      Energy Star Yes

      Hole Cut Size 215⁄16" (75mm)

      Max. Ceiling Thickness 1½ "

      Power Factor >0.9

      Power Supply Type Constant Current

      Lumen Maintenance 70% @ 50,000 Hrs

      THD <20%

      TM-30 Annex E P2 / V- / F3

    Technical specification
    • Unique ref.sigma-2-deep-regressed-led-fixture
    • Product familyDownlights
    • Product groupSIGMA
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States