Publish your products
Sigma 2 (S222) 2 Light Linear Tilting Gimbal LED Fixture
Liteline

Sigma 2 (S222) 2 Light Linear Tilting Gimbal LED Fixture

The SIGMA 2 Series boasts a sleek modern look with a broad offering of shapes, including pinspots, slots, and slopes. In addition, choose between multiples, regressed optics and tailored beam angles to match the intended look and feel of your architectural space. Add a hex cell louver, a softening, or a linear spread lens to further customize your fixture to further meet desired optical performance.

Specification
  • Aperture 25⁄16" (58mm)

    Application Recessed

    Approved Location Damp

    Certifi cation cETLus

    CRI 90

    Dimming Yes

    Hole Cut Size 33⁄4" × 71⁄2"

    (95mm × 190mm)

    Max. Ceiling Thickness 1" (25mm)

    Power Factor >0.9

    Power Supply Type Constant Current

    Lumen Maintenance 70% @ 50,000 Hrs

    THD <20%

    Title 24 Yes

    TM-30 Annex E P2 / V- / F3

Technical specification
  • Unique ref.sigma2-2-light-linear-tilting-gimbal-led-fixture
  • Product familyDownlights
  • Product groupSIGMA
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States