Publish your products
Litex Membrane under Concrete on all surfaces
Litex Membrane under Concrete on all surfaces
Litex Membrane under Concrete on all surfaces
Litex Membrane under Concrete on all surfaces
Litex Membrane under Concrete on all surfaces
Litex Membrane under Concrete on all surfaces
    Litex

    Litex Membrane under Concrete on all surfaces

    LITEX MEMBRANE UNDER CONCRETE ON ALL SURFACES

    Litex Membrane has Technical Approval from SINTEF Byggforsk and is used both for new buildings and for renovation.

    SUBSTRATE
    Litex Membrane can be laid on any solid surface.

    LITEX MEMBRANE PROTECTION
    One layer of Litex Membrane Protection is applied over the Litex Membrane to protect the membrane during casting. NB! When concrete is the surface, Litex Membrane Protection is also used under the Litex Membrane.

    LITEX MEMBRANE
    Litex Membrane is applied underneath with or without floor heating. The assembly is done in one operation.
    The Litex Membrane is applied with a minimum of 80 mm overlap at the joints. Then perform spot welding, pre-welding and main welding with hot air gun. Remember to check the joints.

    Take into account that the membrane is installed vertically at minimum of 50 mm above the highest point on the finished floor surface. Litex Internal and External corners must be used. Remember to check the joints.

    CONCRETE LEVELLING
    After the protective layer is laid, the floor can be levelled so that a fall can be established.

    ENVIRONMENTALLY FRIENDLY
    At Litex, we care about indoor climate and the environment. The products in the Litex Membrane System contain no brominated flame retardants or other environmental toxins that can harm you or your family.

    The products in the Litex Membrane System can be delivered to a regular waste disposal site for recycling.


    #wet room #bathroom #laundry room #membrane #wet room membrane #wet room system

    Specification
    • NOBB NR.

      2M x 7,5M: 52948726

      2M x 4M: 49606794

    Technical specification
    • Unique ref.membrane_under_concrete_eu
    • Product familyLitex Membrane System
    • Product groupLitex Welded Membrane System
    • TypeObject (single object)
    • Date of publishing2019-10-16
    • Edition number1
    • Height (mm)1.5
    • Width (mm)2000
    • Depth (mm)7500
    Related
    • Material mainPVC
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_32_80_79_33
    • Uniclass 2015 DescriptionFully bonded flexible sheet membrane waterproofing systems
    • CSI MasterFormat 2014 Code07 13 54
    • CSI MasterFormat 2014 TitleThermoplastic Sheet Waterproofing
    • OmniClass Number23-13 25 17 13 17
    • OmniClass TitleThermoplastic Sheet Waterproofing

    Region availability

    Europe
    Finland
    Norway
    Poland
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit