Publish your products
High speed door 640NG
High speed door 640NG

    High speed door 640NG

    The Loading Systems high speed door 640NG is a self-repairing roll up door designed to reach different kinds of applications, both internal and external, allowing the traffic flows and assuring high safety. Thanks to the special sliding system, that lets the curtain, without rigid elements inside it, come out from the guides, to protect itself in case of any impact during the operation of the door and allows it to reinsert after one cycle.

    Specification
    • Maximum dimensions:
      W 8000 mm x H 8000 mm

      Speed:
      Max opening speed up to 2,5 m/s
      Closing speed 0,8 m/s adjustable

      Wind resistance:
      3000 x 3000 Class 4
      5000 x 5000 Class 3
      7000 x 7000 Class 2
      8000 x 8000 Class 1

      Structure:
      Not self-supporting

      Frame / motor cover hood:
      Standard: Galvanized Steel
      Optional: Powder coated Steel - Stainless Steel 441/ 316

      Curtain:
      Standard: PVC curtain 1300 gr/m², 6 W/m²K
      Optional: Insulated 7 mm, 3.3 W/m²K - Translucent 35/40% - FDA (white) - Antistatic

      Sliding system:
      Patented sliding system with high density
      Polyethylene self- lubricant equipped of
      sliding zipper directly on curtain.

      Control panel:
      Standard: Powder coated steel box IP54 (300 x 500 x 150 mm)
      Optional: Stainless Steel - PVC box IP65 (300 x 400 x 150 mm)
      Inverter system 50/60 Hz with absolute
      encoder
      Power supply 1-ph, 230V max 16A
      Power supply 3-ph, 400V max 10A
      Power supply 3-ph, 230V max 16A
      Star/Stop Button
      2 free contacts (door open/ closed/ allarme)
      Automatic/ Manual Interlocking between 2 doors
      IP rating for motor and control panel IP54

      Wiring:
      Plug and Play system IP65

    Technical specification
    • Unique ref.high-speed-door-640NG
    • Product familyIndustrial doors
    • Product groupHigh-Speed doors
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    • Height (mm)8000
    • Width (mm)8000
    Related
    • Material mainZinc
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit