Publish your products
High speed door 650NG
High speed door 650NG

    High speed door 650NG

    The Loading Systems high speed door 650NG door is a fold up door composed by perimeter self-supporting frame in galvanized steel and a PVC curtain reinforced with horizontal steel bars to assure a wind resistance up to 160 Km/h. Curtain is lifted by strong belts and collected on top. The patented conical guides give to the 650NG a low air permeability and a good performance in case of high wind load. Studied for heavy industry too is suitable for all kind of industries. Perfect for internal and external applications, for big openings and designed for a long life. The 650NG is the right solution in case of strong wind and depressions.

    Specification
    • Maximum dimensions:
      W 20.000 mm x H 15.000 mm

      Speed:
      Max opening speed up to 1 m/s
      Closing speed 1 m/s

      Wind resistance:
      Standard Class 2 up to 35 m² further on project till Class 4

      Structure:
      Self-supporting

      Frame / motor cover hood:
      Standard: Galvanized Steel
      Optional: Powder coated Steel
       Stainless Steel 441/304/316

      Telo:
      Standard: 
      PVC curtain fabric 900 gr/m²

      Optional: 
      Insulated 3 mm
      Insulated 7 mm
      Translucent 35/40%
      FDA (white)
      Antistatic

      Control panel:
      Standard: Powder coated Steel box IP54 (300 x 500 x 150 mm)
      Optional: Stainless Steel
      PVC box IP65 (300 x 400 x 150 mm)
      Contactors
      Thermail modular protection
      Power supply 3-ph, 3-230V
      Power supply 3-ph, 3-400V
      Star/Stop Button
      Emergency stop button
      IP rating for motor and control panel IP54

      Safeties:
      Standard: Photocells set IP65
      WiFi safety edge IP65
      Optional: 
      Multi ray light curtain barrier H2500 IP67

      Emergency opening:
      Standard: 
      Hand crank
      Optional: 
      Counterweight system
      Chain system 

    Technical specification
    • Unique ref.high-speed-door-650NG
    • Product familyIndustrial doors
    • Product groupHigh-Speed doors
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    • Height (mm)15000
    • Width (mm)20000
    Related
    • Material mainPVC
    • Material secondaryZinc
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Armenia
    Algeria
    Argentina
    Australia
    Mexico
    Albania
    Azerbaijan
    Angola
    Bolivia
    Guam
    Panama
    Andorra
    Bahrain
    Benin
    Brazil
    New Caledonia
    Austria
    Bangladesh
    Botswana
    Chile
    New Zealand
    Belarus
    Bhutan
    Burkina Faso
    Colombia
    Norfolk Island
    Belgium
    Brunei
    Cameroon
    Ecuador
    Bosnia and Herzegovina
    Cambodia
    Comoros
    Paraguay
    Bulgaria
    China
    Côte d'Ivoire
    Peru
    Croatia
    Georgia
    Egypt
    Suriname
    Cyprus
    Hong Kong
    Equatorial Guinea
    Uruguay
    Czech Republic
    India
    Eswatini
    Denmark
    Indonesia
    Ethiopia
    Estonia
    Israel
    Gabon
    Faroe Islands
    Japan
    Ghana
    Finland
    Jordan
    Guinea
    France
    Kazakhstan
    Guinea-Bissau
    Germany
    Kuwait
    Kenya
    Gibraltar
    Kyrgyzstan
    Lesotho
    Greece
    Laos
    Liberia
    Guernsey
    Lebanon
    Madagascar
    Hungary
    Macau
    Malawi
    Iceland
    Malaysia
    Mauritius
    Ireland
    Mongolia
    Morocco
    Isle of Man
    Myanmar (Burma)
    Mozambique
    Italy
    Nepal
    Namibia
    Jersey
    Oman
    Nigeria
    Latvia
    Philippines
    Reunion
    Liechtenstein
    Qatar
    Rwanda
    Lithuania
    Saudi Arabia
    Senegal
    Luxembourg
    Singapore
    Sierra Leone
    Malta
    South Korea
    South Africa
    Moldova
    Sri Lanka
    Tanzania
    Monaco
    Taiwan
    The Gambia
    Montenegro
    Tajikistan
    Togo
    Netherlands
    Thailand
    Tunisia
    North Macedonia
    Türkiye
    Uganda
    Norway
    United Arab Emirates
    Western Sahara
    Poland
    Uzbekistan
    Zambia
    Portugal
    Vietnam
    Zimbabwe
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit