Publish your products
MeetUp 2 - Small‑Room Video Conferencing Bar
MeetUp 2 - Small‑Room Video Conferencing Bar
    Logitech

    MeetUp 2 - Small‑Room Video Conferencing Bar

    Upgrade your small meeting rooms with MeetUp 2, a USB conference camera for small spaces powered by AI features that simplify the meeting experience for both employees and IT.

    Specification
    • Part Number

      • Graphite : 960-001691
      • TAA Compliant : 960-001885

      DimensionsHeight: 73.3 mmWidth: 469.2 mmDepth: 73 mmWeight: 1.8 kgTechnical SpecificationsOverview

      • Built-in Components
      • 6 DMIC microphone array
      • Digital PTZ camera
      • 1 full range ported speaker
      • Cable management & retention system
      • Multi-mount
      • Logitech CollabOS platform
      • Logitech RightSight 2
      • Logitech RightSound 2

      General Specifications

      • Enclosure: All-in-one enclosure
      • Device Management: Logitech Sync
      • Displays Supported: BYOD mode: 1; Dedicated computer mode: computer/application dependent
      • Display Resolution: 1080p
      • Network Protocol Support: IPv4, IPv6
      • Proxy Support: IP based Proxy, FQDN based Proxy, Proxy using PAC file
      • RoomMate Compatibility: Not compatible with Logitech RoomMate, MeetUp 2 can be deployed in PC and BYOD mode only.

      Camera

      • Digital pan: ±48° at 4x zoom
      • Digital Tilt: ±32° at 4x zoom
      • Zoom: 4X HD digital zoom
      • Diagonal Field of View: 120°
      • Horizontal Field of View: 113°
      • Vertical Field of View: 80°
      • Resolution: 4K

      Speakers

      • Driver: 55 mm with bass reflex enclosure and patented suspension design
      • Sensitivity: 83 dB SPL @1W +/-2dB @ 1 meter
      • Rated Power: 8W THD at 1W, 1kHz : <2%
      • Speaker Sampling Rate: 48KHz
      • Impedance: 4 Ohms

      Microphones

      • Frequency Response: 90Hz – 16kHz
      • Sensitivity: -36dBFS +/-1 dB @ 1Pa
      • Microphone data rate output: 48 kHz
      • Pickup Range: Up to 7m
      • Beamforming Elements: Six omnidirectional digital MEMS microphones forming five adaptive acoustic broadside beams
      • Audio processing: AEC (Acoustic Echo Cancellation) VAD (Voice Activity Detector)
      • Noise suppression: AI based de-noising algorithm

      Interfaces

      • HDMI Out: 1
      • HDMI In: 1
      • USB: 1 x Type C USB 3.1
      • Network: 10/100/1G Ethernet
      • WiFi: 802.11a/b/g/n/ac/ax
      • Bluetooth: Bluetooth® Low Energy

      Power and Cables

      • Power supply: Auto-sensing
      • Operating Voltage/Power: 100-240V, 19V, 2.1A
      • Power Supply Dimensions: 114 x 47 mm x 32.3 mm
      • DC Cable: 3 m
      • USB C to USB C 2.0 Cable: 3 m

      Environmental

      • Operating temperature: 0 to 40°C
      • Storage temperature: -25-70°C
      • Humidity: 10 to 90%

      Security

      • File Based Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, RPMP
      • Physical Security: Kensington security slot

      Warranty Information2-Year Limited Hardware Warranty
      1-Year and 3-Year Extended Warranty available for purchase

    Technical specification
    • Unique ref.logitech-meetup2-small-room-video-conferencing-bar
    • Product familyAll‑In‑One Video Bars
    • Product groupSmall‑Room Video Bar
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit