Publish your products
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
Logitech Rally AI Camera - Intelligent Conference Camera
    Logitech

    Logitech Rally AI Camera - Intelligent Conference Camera

    Rally AI Camera

    Discreet conference camera with AI-powered features and brilliant optics

    Rally AI Camera is an AI-based conference camera that provides intelligent focusing and framing with brilliant optics. Its low-profile design blends in to complement any meeting space.

    Specification
    • Part Number

      • Graphite : 960-001808
      • Off-White : 960-001809

      Dimensions

      Height: 3.6 in (91 mm)

      Width: 8.8 in (224 mm)

      Depth: 4 in (101 mm)

      Weight: 4.4 lbs (2 kg)

      Technical Specifications

      General Specifications

      • WiFi: 802.11 a/b/g/n/ac/ax
      • Display Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30 fps
      • File Based Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, Secure Storage

      System Requirements

      • Resolutions higher than 1080p: 4K at 30 fps

      Sustainability

      • Responsible Packaging: It’s not just what’s in the box. We prioritize using less plastic in our packaging, and more paper sourced from FSC™-certified forests and other controlled sources. This helps support responsible management of the world's forest.

      Video

      • Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30 fps
      • Zoom: 4X HD digital zoom
      • Diagonal Field of View: 115.7°
      • Horizontal Field of View: 103.3°
      • Vertical Field of View: 60.7°

      Audio

      • Sampling Rate: 48 kHz
      • Microphone Frequency Response: 90 Hz – 16 kHz
      • Microphone Sensitivity: –36 dBFS ±1 dB @ 1 Pa
      • Microphone data rate output: 48 kHz
      • Beamforming Elements: 8 omni-directional digital MEMS
      • Audio processing: USB: Beamforming + Direction of Arrival (used for camera framing)

      Ports & Interfaces

      • USB: 3.2 Gen 1
      • WiFi: 802.11 a/b/g/n/ac/ax
      • Bluetooth Low Energy: 5.3

      Electrical & Environmental

      • Power supply: POE +
      • Operating voltage / power: 100–240V
      • Power supply dimensions: 60mm × 35mm × 90mm
      • AC cable: 1 m
      • USB-C to USB-C: 2 m USB 3.2 Gen 1
      • CAT cable: 3 m CAT6a
      • Operating temperature: 0 to 35°C
      • Storage temperature: –40 to 70°C
      • Humidity: 10 to 95%

      Warranty Information

      2-Year Limited Hardware Warranty. 1-Year and 3-Year Extended Warranty available for purchase.

    Technical specification
    • Unique ref.logitech-rally-ai-camera-intelligent-conference-camera
    • Product familyVideo Conferencing Cameras
    • Product groupAI‑Enhanced Conference Camera
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit