Publish your products
Logitech Rally Bar Mini - Compact Video Conferencing Bar
Logitech Rally Bar Mini - Compact Video Conferencing Bar
Logitech Rally Bar Mini - Compact Video Conferencing Bar
Logitech Rally Bar Mini - Compact Video Conferencing Bar
    Logitech

    Logitech Rally Bar Mini - Compact Video Conferencing Bar

    Rally Bar Mini

    All-in-one video bar for small to medium rooms

    Logitech Rally Bar Mini is an all-in-one video bar for small to medium meeting rooms. Discover remarkably simple, all-in-one video conferencing with built-in AI technology, brilliant optics, and powerful audio.

    Specification
    • Part Number

      • Graphite : 960-001336
      • TAA Compliant : 960-001563
      • White : 960-001348

      Dimensions

      Height: 3.6 in (91.4 mm)

      Width: 2.36 ft (719 mm)

      Depth: 3.98 in (101 mm)

      Lens Depth: 0.73 in (18.5 mm)

      Weight: 8.88 lbs (4.03 kg)

      Technical Specifications

      Certifications & Compatibility

      • For the latest information on certifications and compatibility, visit www.logitech.com/support/vc-certifications
      • Microsoft Teams Rooms on Android 1For small sized rooms
      • Microsoft Teams Rooms on Windows 2For small sized rooms

      General Specifications

      • Built-in Components: 6 beamforming microphones, PTZ camera, 3 speakers, AI Viewfinder, cable management and retention system, table stand, Logitech CollabOS platform
      • Enclosure: All-in-one enclosure with integrated table stand and patented speaker suspension system to eliminate vibration-induced camera shake and audio interference
      • Device Management: Logitech Sync
      • Displays Supported: 2
      • Display Resolution: Up to 1080p
      • Network Protocol Support: IPv4, IPv6
      • Proxy Support: IP based Proxy, FQDN based Proxy, Proxy using PAC file

      Camera

      • Resolution: 4K, 1440p, 1080p, 900p, 720p, and SD at 30fps
      • Pan: Motorized ±25°
      • Tilt: Motorized ±15°
      • Zoom: 4X HD digital zoom
      • Diagonal Field of View: 120°
      • Horizontal Field of View: 113°
      • Vertical Field of View: 80.7°
      • Total Room Coverage (field of view + pan and tilt): 163° horizontal x 110° vertical

      Woofer Speaker

      • Driver: 2.7 in (70 mm)
      • Sensitivity: 92dB SPL @1W, 99dB SPL @8.0W, both +/-2dB at ½ meter
      • Rated Power: 8W
      • THD: 1kHz < 2% at 1W
      • Speaker Sampling Rate: 48KHz
      • Impedance: 4 Ohms

      Midrange Speakers

      • Drivers: 0.08 x 1.69in (2x 43 mm)
      • Sensitivity: 84 dB SPL @ 1W/1M
      • Rated Power: 4W
      • THD: 1kHz < 2% at 1W
      • Speaker Sampling Rate: 48KHz
      • Impedance: 4 Ohms

      Microphones

      • Frequency Response: 90Hz – 16kHz
      • Sensitivity: >-36dBFS +/-1 dB @ 1Pa
      • Microphone data rate output: 48 kHz
      • Pickup Range: Up to 23 ft (7m)
      • Beamforming Elements: 6 omnidirectional digital MEMS microphones forming 5 adaptive acoustic broadside beams
      • Audio processing: AEC (Acoustic Echo Cancellation), VAD (Voice Activity Detector)
      • Noise suppression: AI based de-noising algorithm
      • Add-on Mics: Supports up to 3 additional Rally Mic Pods and 2 Rally Mic Pod Hubs for larger conference rooms

      RightSense™ Technologies

      • RightLight: Renders natural skin tones for each participant
      • RightSight: Primary camera frames the active speaker while the AI Viewfinder captures everyone in the room
      • RightSound: Distinguishes speech from other sounds to auto-level voices while suppressing background noise and echo
      • Grid View: Detects and frames all meeting participants in order to create equitable hybrid meeting experiences. To learn more, visit logitech.com/prosupport/gridview

      Interfaces

      • HDMI Out: 2 (up to 1080p)
      • HDMI In: 1
      • USB: 3x Type A, 1x Type C
      • Network: 10/100/1G Ethernet
      • WiFi: 802.11a/b/g/n/ac
      • External Mic Input: Yes (proprietary input supports optional Rally Mic Pod, Rally Mic Pod Hub, and Rally Mic Pod Extension Cable)
      • Remote Control: Bluetooth® Low Energy

      Power & Cables

      • Power supply: Auto-sensing
      • Operating Voltage/Power: 100-240V, 19V, 4.74A
      • Power Supply Dimensions: 5 in (127 mm) x 2.01 in (51 mm) x 1.18 in (30 mm)
      • DC Cable: 5 ft (1.5 m)
      • AC Cable: 3.28 ft (1 m)
      • HDMI 1.4 Cable: 6.5 ft (2 m)
      • USB A to USB C 3.0 Cable: 7.2 ft (2.2 m)

      Environmental

      • Operating Temperature: 0 to 40°C
      • Storage Temperature: -40 to 70°C
      • Humidity: 10 to 95%
      • BTU/hr: 57 idle, 64 in meeting

      Security

      • Full Disk Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Device Access: Authenticated using API
      • Key Protection: Arm TrustZone, RPMP

      Accessories

      • Mounts: Wall Mount for Video Bars, TV Mount for Video Bars
      • Audio: Rally Mic Pod, Rally Mic Pod Hub, Rally Mic Pod Mount, Rally Mic Pod Extension Cable
      • Connectivity: Logitech Strong USB Cable [32.81 ft (10 m), 65.6 ft (25 m), 147.64 ft (45 m)]
      • Touch Controller: Logitech Tap and Tap IP 3Compatibility may vary, see www.logitech.com/support/tap-compatibility for the latest information

      Warranty Information

      Standard: 2-year limited hardware warranty included.

      Extended: Additional one-year and three-year extended warranties

      available at the time of hardware purchase. Contact your reseller for

      availability.

    Technical specification
    • Unique ref.logitech-rally-bar-mini-compact-video-conferencing-bar
    • Product familyAll‑In‑One Video Bars
    • Product groupCompact Video Bar
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit