Publish your products
Logitech Rally Mic Pod - Modular microphones
Logitech

Logitech Rally Mic Pod - Modular microphones

Modular microphones with RightSound for Rally Bar Mini, Rally Bar, and Rally

Specification
  • Part Number

    • Graphite : 989-000430
    • White : 952-000038

    Dimensions

    Height: 21 mm

    Width: 102 mm

    Depth: 102 mm

    Technical Specifications

    Microphones

    • Frequency Response: 90Hz – 16kHz
    • Sensitivity: >-27 dB +/-1dB @ 1Pa
    • Microphone data rate output: 48 kHz
    • Pickup Range: 4.5 m
    • Beamforming Elements: Four omnidirectional microphones forming eight acoustic beams
    • Audio processing: AEC (Acoustic Echo Cancellation), VAD (Voice Activity Detector)
    • Noise suppression: AI filter

    Interfaces

    • Output: 2.95 m 12-pin captive cable
    • Input: 12-pin interface to daisy-chain Mic Pods or connect to Rally Mic Pod Hub

    Device Management

    • Platform: Logitech Sync

    Accessories

    • Hub: Rally Mic Pod Hub
    • Mounts: Rally Mic Pod Mount (available in graphite and white)
    • Cable: Rally Mic Pod Extension Cable

    Warranty Information

    2-Year Limited Hardware Warranty

Technical specification
  • Unique ref.logitech-rally-mic-pod-modular-microphones
  • Product familyVideo Conferencing Accessories
  • Product groupCamera Mounts & Accessories
  • TypeObject (single object)
  • Date of publishing2026-08-24
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit