Publish your products
Hercules C DN65
Lovato

Hercules C DN65

The distribution modular zone manifold Lovato C DN65 2 and 3 circuits is made with cylindrical flow and return tubes, completely separated and uinsulated. The main connections to the heat generator and to the secondary circuit are flanged. Suitable for all applications. Thanks to the “CONNECTA”KIT is possible: • install it in small spaces (90° curved connection for the zone manifolds) • connect several zone manifolds of different sizes (axial reduction kit) • satisfy any type of heating/cooling demand independently to the zone manifold connection (adapter kit for pump groups up to DN25). Hercules is the first ready-to-use system on which twin pumps can be installed.
Specification
  • C DN65 2/3 F 2-zones modular headers DN150 profile for heating/cooling systems made in S235 steel painted with epoxy powders, DN150 PN10-8 holes, flanged connections from the heat source side, DN65 PN10-4 holes flanged connections with one ¾" F sleeve placed on the return for the draining the system and two 1¼" F blind sleeves for support feet (accessory). The modular header is complete with black EPP insulation of density 40 g/l, λ 0,035 W/mk. Max. flow rate zone 70 mc/h. Nominal output (ΔT 20): 1600 kW Maximum operating temperature 100 °C. Maximum working pressure 10 bar.
Technical specification
  • Unique ref.Hercules-C-DN65
  • Product familyHERCULES
  • Product groupDN 65
  • TypeObject (single object)
  • Date of publishing2020-03-20
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Region availability

Europe Asia South America Oceania Africa
Åland Islands
Armenia
Argentina
Australia
Algeria
Albania
Azerbaijan
Brazil
New Zealand
Morocco
Andorra
Bahrain
Uruguay
South Africa
Austria
China
Tunisia
Belarus
Georgia
Belgium
Kazakhstan
Bosnia and Herzegovina
Kyrgyzstan
Bulgaria
Lebanon
Croatia
North Korea
Cyprus
Saudi Arabia
Czech Republic
South Korea
Denmark
Türkiye
Estonia
United Arab Emirates
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit